Technical data

KA866.02

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1750 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1380 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012
    CITROEN C5 C5 02/2001 => 08/2004
    CITROEN Dispatch Dispatch I 09/1995 => 12/2003
    CITROEN Dispatch Dispatch II 01/2004 => 12/2006
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN Jumpy Jumpy II 01/2004 => 12/2006
    CITROEN Synergie Synergie FL 10/1998 => 05/2002
    CITROEN Xantia Xantia II 12/1997 => 05/2002
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    CITROEN Xsara Xsara 07/1997 => 08/2000
    FIAT Ulysse Ulysse (U6) FL 10/1998 => 08/2002
    LANCIA Zeta Zeta (U60) 10/1994 => 08/2002
    PEUGEOT 206 206 09/1998 => 12/2010
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT 806 806 FL 10/1998 => 05/2002
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002

Last product search