Technical data

KA866.05

Accessory kit

  • Visual(s)

  • Main features

    Main features
    Length 1 1660 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1696 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5750-YY | 5751-20 | 5751-35
    FIAT 71739921 | 9608989980 | 9626365280
    LANCIA 71739921 | 9608989980 | 9626365280
    PEUGEOT 5750-YY | 5751-20 | 5751-35
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Evasion Evasion 07/1994 => 09/1998
    CITROEN Synergie Synergie FL 10/1998 => 05/2002
    CITROEN Synergie Synergie 10/1995 => 09/1998
    CITROEN Xantia Xantia II 12/1997 => 05/2002
    CITROEN Xantia Xantia I 03/1993 => 12/1997
    CITROEN XM XM série 2 07/1994 => 07/2001
    CITROEN Xsara Xsara 07/1997 => 08/2000
    CITROEN ZX ZX 03/1991 => 07/1998
    FIAT Ulysse Ulysse (U6) FL 10/1998 => 08/2002
    FIAT Ulysse Ulysse (U6) 06/1994 => 09/1998
    LANCIA Zeta Zeta (U60) 10/1994 => 08/2002
    PEUGEOT 306 306 02/1993 => 02/1997
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT 405 405 - Restyling 07/1992 => 10/1996
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT 605 605 - Restyling 07/1994 => 05/1999
    PEUGEOT 806 806 07/1994 => 09/1998
    PEUGEOT 806 806 FL 10/1998 => 05/2002
    PEUGEOT Expert Expert I 09/1995 => 12/2003

Last product search