Technical data

KA866.07

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1740 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1401 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012
    CITROEN C8 C8 06/2002 => 09/2014
    CITROEN Dispatch Dispatch I 09/1995 => 12/2003
    CITROEN Dispatch Dispatch II 01/2004 => 12/2006
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN Jumpy Jumpy II 01/2004 => 12/2006
    CITROEN Synergie Synergie FL 10/1998 => 05/2002
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    FIAT Scudo Scudo 07/1995 => 12/2003
    FIAT Scudo Scudo FL 01/2004 => 12/2006
    FIAT Ulysse Ulysse (U6) FL 10/1998 => 08/2002
    FIAT Ulysse Ulysse II 09/2002 => 07/2010
    LANCIA Phedra Phedra 09/2002 => 12/2010
    LANCIA Zeta Zeta (U60) 10/1994 => 08/2002
    PEUGEOT 206 206 09/1998 => 12/2010
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT 806 806 FL 10/1998 => 05/2002
    PEUGEOT 807 807 06/2002 => 09/2014
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT Expert Expert II 01/2004 => 12/2006
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012
    PEUGEOT Ranch Ranch (M59F/U) 11/2002 => 05/2008

Last product search