Technical data

KA866.11

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1750 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 3
    Weight 1518 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Xsara Xsara 07/1997 => 08/2000
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002

Last product search