Technical data

KA866.12

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1110 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 1
    Weight 995 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN Dispatch Dispatch I 09/1995 => 12/2003
    CITROEN Evasion Evasion 07/1994 => 09/1998
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    FIAT Ulysse Ulysse (U6) 06/1994 => 09/1998
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 806 806 07/1994 => 09/1998
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002

Last product search