Technical data

KA866.14

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1733 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1400 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C5 C5 02/2001 => 08/2004
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Synergie Synergie FL 10/1998 => 05/2002
    CITROEN Xantia Xantia II 12/1997 => 05/2002

Last product search