Technical data

KA866.14

Accessory kit

  • Visual(s)

  • Main features

    Main features
    Length 1 1733 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1400 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5750-YF | 1613837480 | 1613839980
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C5 C5 02/2001 => 08/2004
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN Synergie Synergie FL 10/1998 => 05/2002
    CITROEN Xantia Xantia II 12/1997 => 05/2002
    CITROEN Xantia Xantia I 03/1993 => 12/1997
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    PEUGEOT 206 206 09/1998 =>

Last product search