Technical data

KA866.16

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1660 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1981 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN Xantia Xantia II 12/1997 => 05/2002
    CITROEN Xantia Xantia I 03/1993 => 12/1997
    CITROEN ZX ZX 03/1991 => 07/1998
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002

Last product search