Technical data

KA866.17

ACCESSORY KIT

  • Visual(s)

  • Main features

    Main features
    Length 1 1744 mm
    Number of Path 6
    Number of belts 1
    Number of rollers 2
    Weight 1305 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C5 C5 FL 09/2004 => 06/2008
    CITROEN C8 C8 06/2002 => 09/2014
    FIAT Ulysse Ulysse II 09/2002 => 07/2010
    LANCIA Phedra Phedra 09/2002 => 12/2010
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT 607 607 05/2000 => 09/2004
    PEUGEOT 607 607 FL 10/2004 => 01/2011
    PEUGEOT 807 807 06/2002 => 09/2014

Last product search