Technical data

KB650.00

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    With integrated bearing WITH
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 7
    Weight 755 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 31 33 1 139 452
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    BMW M3 M3 (E30) 09/1986 => 06/1991 FRONT Left / Right
    BMW M5 M5 (E28) 10/1984 => 08/1988 FRONT Left / Right
    BMW 3 series Série 3 (E30) 09/1982 => 09/1993 FRONT Left / Right
    BMW 5 series Série 5 (E28) 04/1981 => 08/1988 FRONT Left / Right
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996 FRONT Left / Right
    BMW 6 series Série 6 (E24) 01/1976 => 04/1989 FRONT Left / Right
    BMW Z1 Z1 (E30) 03/1989 => 12/1992 FRONT Left / Right

Last product search