Technical data

KB650.01

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    With integrated bearing WITH
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 7
    Weight 510 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 31 33 1 092 885 | 31 33 6 769 585 | 31 33 6 779 613
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    BMW 3 series Série 3 (E36) 12/1990 => 04/2001 FRONT Left / Right
    BMW Z3 Z3 (E36) 01/1996 => 06/2002 FRONT Left / Right
    BMW Z4 Z4 (E85/E86) 09/2002 => 03/2009 FRONT Left / Right

Last product search