Technical datasheet

KB650.03

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    With integrated bearing WITH
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 7
    Weight 860 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 31 30 6 775 098 | 31 33 6 752 735 | 31 33 6 760 943 | 31 33 6 769 582 | 31 33 6 770 568
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    BMW 3 series Série 3 (E46) 03/1998 => 08/2006 FRONT Left / Right
    BMW 3 series Série 3 (E90/E91/E92/E93) 03/2005 => 02/2010 FRONT Left / Right
    BMW 3 series Série 3 (E90/E91/E92/E93 LCI) 07/2007 => 10/2013 FRONT Left / Right
    BMW 5 series Série 5 (E39) 09/1995 => 04/2004 FRONT Left / Right
    BMW 5 series Série 5 (E60/E61) 05/2003 => 12/2006 FRONT Left / Right
    Left
    BMW 5 series Série 5 (E60/61 LCI) 01/2007 => 09/2010 FRONT Left / Right
    BMW 6 series Série 6 (E63) Coupé 09/2003 => 08/2007 FRONT Left / Right
    BMW 6 series Série 6 (E64) Cabriolet 03/2004 => 08/2007 FRONT Left / Right
    BMW 6 series Série 6 (E63/E64 LCI) 09/2007 => 03/2011 FRONT Left / Right
    BMW X3 X3 (E83) 10/2003 => 07/2006 FRONT Left / Right
    BMW X3 X3 (E83 LCI) 08/2006 => 09/2010 FRONT Left / Right
    BMW 1 series Série 1 (E87) 09/2004 => 02/2007 FRONT Left / Right
    BMW 1 series Série 1 (E81/E82/E88) 01/2007 => 10/2013 FRONT Left / Right
    BMW 1 series Série 1 (E87 LCI) 03/2007 => 06/2011 FRONT Left / Right
    BMW X1 X1 (E84) 10/2009 => 06/2015 FRONT Left / Right

Last product search