Technical data
KB650.09
ABSORBER BEARING KIT

-
Visual(s)
-
Main features
External diameter 1 145 mm Internal diameter n°1 12,1 mm Height 42 mm NTN-SNR recommends Hazet tool 4910/13 + 4915/15 Number of components 5 Weight 1105 g Without bearing inside WITHOUT -
Is contained in
-
Compatibility
Brand Model Generation Dates Location Position BMW X6 X6 (E71/E72) 05/2008 => 06/2014 FRONT UPPER L/R
INFERIOR L/R