Technical data

KB652.13

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 106 mm
    Internal diameter n°1 35 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 2
    Width 1 43 mm
    Weight 745 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Focus Focus C-MAX 06/2003 => 02/2007 FRONT Left / Right
    FORD Focus Focus II 09/2004 => 12/2007 FRONT Left / Right
    FORD Focus Focus II Coupé Cabriolet 07/2006 => 04/2008 FRONT Left / Right
    FORD Focus Focus II FL 12/2007 => 09/2011 FRONT Left / Right
    FORD Focus Focus III 03/2011 => 07/2015 FRONT Left / Right
    FORD Focus Focus II Coupé Cabriolet FL 04/2008 => 05/2012 FRONT Left / Right
    FORD Focus Focus III FL 09/2014 => FRONT Left / Right
    FORD Connect Transit Connect II 10/2013 => FRONT Left / Right
    FORD Connect Tourneo Connect II 12/2013 => FRONT Left / Right
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010 FRONT Left / Right
    FORD C-Max C-Max II (CB7) 08/2010 => 03/2015 FRONT Left / Right
    FORD C-Max C-Max II FL (CEU) 04/2015 => FRONT Left / Right
    FORD Kuga Kuga 04/2008 => 11/2012 FRONT Left / Right
    FORD Kuga Kuga II 11/2012 => 09/2016 FRONT Left / Right
    MAZDA Mazda 3 Mazda 3 06/2003 => 02/2006 FRONT Left / Right
    MAZDA Mazda 3 Mazda 3 FL 03/2006 => 07/2009 FRONT Left / Right
    MAZDA Mazda 3 Mazda 3 II 12/2008 => 10/2011 FRONT Left / Right
    MAZDA Mazda 3 Mazda 3 II FL 11/2011 => FRONT Left / Right
    VOLVO C70 C70 CC 01/2006 => 04/2014 FRONT Left / Right
    VOLVO S40 S40 03/2004 => 06/2012 FRONT Left / Right
    VOLVO V40 V40 II 06/2012 => FRONT Left / Right
    VOLVO V50 V50 03/2004 => 06/2012 FRONT Left / Right
    VOLVO C30 C30 10/2006 => 12/2012 FRONT Left / Right
    VOLVO C30 C30 Electric 12/2010 => 12/2013 FRONT Left / Right

Last product search