Technical data

KB652.27

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    With integrated bearing WITH
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 2
    Weight 505 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FIAT 500 Nuova 500 07/2007 => 06/2012 FRONT Left / Right
    FIAT 500 500 07/2012 => 09/2015 FRONT Left / Right
    FIAT 500 500 MCA 07/2015 => FRONT Left / Right
    FIAT Panda Panda 169 09/2003 => 02/2013 FRONT Left / Right
    FIAT Punto Punto (188) 07/1999 => 06/2003 FRONT Left / Right
    FIAT Punto Punto (188) FL 07/2003 => 11/2010 FRONT Left / Right
    FIAT Idea Idea 10/2003 => 06/2007 FRONT Left / Right
    FIAT Idea Idea FL 06/2007 => 01/2012 FRONT Left / Right
    FORD Ka Ka II 12/2008 => 01/2016 FRONT Left / Right
    LANCIA Ypsilon Ypsilon 10/2003 => 06/2012 FRONT Left / Right
    LANCIA Musa Musa 07/2004 => 09/2007 FRONT Left / Right
    LANCIA Musa Musa 10/2007 => 04/2011 FRONT Left / Right
    LANCIA Musa Musa FL 04/2011 => 12/2012 FRONT Left / Right
    LANCIA Voyager Voyager 10/2011 => 12/2014 FRONT Left / Right

Last product search