Technical data

KB653.11

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 2
    Weight 1328 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CADILLAC 9191191 | 13188763
    FIAT 51755688 | 51755689
    OPEL 344529 | 344536 | 344537 | 344538 | 344625 | 344665
    SAAB 13188763 | 13188764 | 13270705
    VAUXHALL 9191181 | 13178147 | 13188763 | 13188764 | 13270705 | 24435884
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FIAT Croma Croma II (194-294) 06/2005 => 10/2007 FRONT Left / Right
    FIAT Croma Croma II FL (194-294) 10/2007 => 01/2011 FRONT Left / Right
    OPEL Vectra Vectra C 04/2002 => 09/2005 FRONT Left / Right
    OPEL Vectra Vectra C FL 10/2005 => 02/2009 FRONT Left / Right
    OPEL Signum Signum 06/2003 => 09/2005 FRONT Left / Right
    OPEL Signum Signum FL 10/2005 => 11/2008 FRONT Left / Right
    SAAB 9-3 9-3 FL 09/2002 => 03/2012 FRONT Left / Right
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005 FRONT Left / Right
    VAUXHALL Vectra Vectra C FL 10/2005 => 02/2009 FRONT Left / Right
    VAUXHALL Signum Signum 06/2003 => 09/2005 FRONT Left / Right
    VAUXHALL Signum Signum FL 10/2005 => 11/2008 FRONT Left / Right
    CADILLAC BLS BLS 03/2005 => 09/2010 FRONT Left / Right

Last product search