Technical data

KB655.37

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 98 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 6
    Width 1 34 mm
    Weight 1310 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 543A08989R
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Laguna Laguna III Phase 2 11/2010 => 12/2015 FRONT Left / Right
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 FRONT Left / Right
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014 FRONT Left / Right
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016 FRONT Left / Right

Last product search