Technical data

KB657.02

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    With integrated bearing WITH
    External diameter 1 75 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 1
    Width 1 34,5 mm
    Weight 258 g
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI 80 80 B2 09/1978 => 03/1987 FRONT Left / Right
    AUDI 80 80 B3 08/1986 => 09/1991 FRONT Left / Right
    AUDI 80 80 B4 09/1991 => 07/1995 FRONT Left / Right
    AUDI 90 90 (81 & 85) 06/1984 => 03/1987 FRONT Left / Right
    AUDI 90 90 (89 & 8A) 04/1987 => 12/1991 FRONT Left / Right
    AUDI Cabriolet Cabriolet (8G) 06/1991 => 08/2000 FRONT Left / Right
    AUDI Coupé Coupé (8B) 11/1988 => 01/1996 FRONT Left / Right
    AUDI Coupé Coupé (85) 10/1980 => 07/1988 FRONT Left / Right
    AUDI RS2 RS2 03/1994 => 07/1995 FRONT Left / Right
    VOLKSWAGEN Passat Passat II 08/1981 => 07/1988 FRONT Left / Right
    VOLKSWAGEN Santana Santana 08/1981 => 12/1984 FRONT Left / Right

Last product search