Technical data

KB657.04

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 2
    Weight 415 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Galaxy Galaxy I (VX) 05/1995 => 03/2000 FRONT Left / Right
    FORD Galaxy Galaxy I FL (VY) 04/2000 => 04/2006 FRONT Left / Right
    SEAT Alhambra Alhambra II 06/2000 => 05/2003 FRONT Left / Right
    SEAT Alhambra Alhambra 03/1996 => 05/2000 FRONT Left / Right
    SEAT Alhambra Alhambra II FL 06/2003 => 03/2010 FRONT Left / Right
    SEAT Cordoba Cordoba II 07/1996 => 05/1999 FRONT Left / Right
    SEAT Cordoba Cordoba I 02/1993 => 06/1996 FRONT Left / Right
    SEAT Ibiza Ibiza II 02/1993 => 06/1996 FRONT Left / Right
    SEAT Ibiza Ibiza II FL1 07/1996 => 06/1999 FRONT Left / Right
    SEAT Inca Inca 11/1995 => 06/2003 FRONT Left / Right
    SEAT Toledo Toledo série 1 02/1991 => 09/1998 FRONT Left / Right
    VOLKSWAGEN Caddy Caddy II 11/1995 => 01/2004 FRONT Left / Right
    VOLKSWAGEN Corrado Corrado 09/1988 => 07/1995 FRONT Left / Right
    VOLKSWAGEN Golf Golf III 11/1991 => 04/1999 FRONT Left / Right
    VOLKSWAGEN Passat Passat III 04/1988 => 10/1993 FRONT Left / Right
    VOLKSWAGEN Passat Passat IV 10/1993 => 05/1997 FRONT Left / Right
    VOLKSWAGEN Polo Polo V 10/1994 => 12/1999 FRONT Left / Right
    VOLKSWAGEN Sharan Sharan II 04/2000 => 05/2003 FRONT Left / Right
    VOLKSWAGEN Sharan Sharan I 09/1995 => 02/2000 FRONT Left / Right
    VOLKSWAGEN Sharan Sharan II FL 06/2003 => 03/2010 FRONT Left / Right
    VOLKSWAGEN Vento Vento 11/1991 => 12/1997 FRONT Left / Right
    VOLKSWAGEN Golf Cabriolet Golf II Cabriolet 09/1993 => 02/1998 FRONT Left / Right
    VOLKSWAGEN Golf Cabriolet Golf III Cabriolet 03/1998 => 06/2002 FRONT Left / Right

Last product search