Technical data

KB657.08

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 2
    Weight 305 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A3 A3 Série 1 (AU34) 09/1996 => 08/2000 FRONT Left / Right
    AUDI A3 A3 Série 1 FL (AU34) 09/2000 => 06/2003 FRONT Left / Right
    AUDI S3 S3 Série 1 11/1998 => 06/2003 FRONT Left / Right
    AUDI TT TT série 1 10/1998 => 06/2006 FRONT Left / Right
    AUDI A1 A1 05/2010 => 04/2015 FRONT Left / Right
    AUDI A1 A1 FL 11/2014 => 10/2018 FRONT Left / Right
    AUDI S1 S1 01/2014 => FRONT Left / Right
    SEAT Ibiza Ibiza IV 03/2008 => 03/2012 FRONT Left / Right
    SEAT Ibiza Ibiza IV FL 02/2012 => 09/2015 FRONT Left / Right
    SEAT Ibiza Ibiza IV FL2 05/2015 => 01/2017 FRONT Left / Right
    SEAT Leon Leon I 08/1999 => 05/2006 FRONT Left / Right
    SEAT Toledo Toledo série 2 10/1998 => 07/2004 FRONT Left / Right
    SEAT Toledo Tolédo série 4 07/2012 => 06/2015 FRONT Left / Right
    SEAT Toledo Toledo série 4 FL 05/2015 => 04/2019 FRONT Left / Right
    SEAT Mii Mii phase 1 10/2011 => 09/2015 FRONT Left / Right
    Left
    SKODA Fabia Fabia II 12/2006 => 03/2010 FRONT Left / Right
    SKODA Fabia Fabia II FL 03/2010 => 12/2014 FRONT Left / Right
    SKODA Fabia Fabia III 08/2014 => 07/2018 FRONT Left / Right
    SKODA Fabia Fabia III FL 02/2018 => FRONT Left / Right
    SKODA Octavia Octavia I 10/1996 => 07/2000 FRONT Left / Right
    SKODA Octavia Octavia I FL 08/2000 => 12/2010 FRONT Left / Right
    SKODA Roomster Roomster 03/2006 => 03/2010 FRONT Left / Right
    SKODA Roomster Roomster FL 03/2010 => 05/2015 FRONT Left / Right
    SKODA Citigo Citigo 10/2011 => 04/2017 FRONT Left / Right
    SKODA Citigo Citigo FL 04/2017 => FRONT Left / Right
    SKODA Rapid Rapid 07/2012 => 07/2017 FRONT Left / Right
    SKODA Rapid Rapid phase 2 07/2017 => 12/2019 FRONT Left / Right
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005 FRONT Left / Right
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006 FRONT Left / Right
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005 FRONT Left / Right
    VOLKSWAGEN New Beetle New Beetle I 01/1998 => 05/2001 FRONT Left / Right
    VOLKSWAGEN New Beetle New Beetle I FL2 07/2005 => 09/2010 FRONT Left / Right
    VOLKSWAGEN Polo Polo IX 06/2009 => 05/2015 FRONT Left / Right
    VOLKSWAGEN Polo Polo IX FL 02/2014 => FRONT Left / Right
    VOLKSWAGEN UP UP 08/2011 => 07/2016 FRONT Left / Right
    VOLKSWAGEN UP UP FL 05/2016 => FRONT Left / Right

Last product search