Technical data

KB657.09

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 2
    Weight 860 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI 100 100 (4A) 12/1990 => 07/1994 FRONT Left / Right
    AUDI A6 A6 Série 1 (AU55) 07/1994 => 09/1997 FRONT Left / Right
    AUDI S6 S6 Plus Quattro 06/1996 => 10/1997 FRONT Left / Right
    AUDI Audi V8 V8 10/1988 => 07/1993 FRONT Left / Right

Last product search