Technical data

KB657.12

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 2
    Weight 550 g
    Without bearing inside WITHOUT
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A4 A4 Série 1 11/1994 => 12/1998 FRONT Left / Right
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001 FRONT Left / Right
    AUDI A6 A6 Série 2 04/1997 => 05/2001 FRONT Left / Right
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005 FRONT Left / Right
    AUDI A8 A8 Série 1 FL 10/1998 => 09/2002 FRONT Left / Right
    AUDI RS4 RS4 Quattro 03/2000 => 09/2001 FRONT Left / Right
    AUDI S4 S4 Série 1 FL 02/1999 => 09/2001 FRONT Left / Right
    AUDI S6 S6 Série 2 09/1999 => 05/2001 FRONT Left / Right
    AUDI S6 S6 Série 2 FL 06/2001 => 01/2005 FRONT Left / Right
    AUDI RS6 RS6 (4B) 07/2002 => 09/2004 FRONT Left / Right
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000 FRONT Left / Right
    VOLKSWAGEN Passat Passat V FL 10/2000 => 05/2005 FRONT Left / Right

Last product search