Technical data

KB659.30

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 2
    Weight 330 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5031-C2
    PEUGEOT 5031-C2
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN C1 C1 06/2005 => 02/2012 FRONT Left / Right
    CITROEN C1 C1 FL 02/2012 => 04/2014 FRONT Left / Right
    CITROEN C1 C1 (B4) 05/2014 => FRONT Left / Right
    PEUGEOT 107 107 06/2005 => 02/2012 FRONT Left / Right
    PEUGEOT 107 107 FL 02/2012 => 04/2014 FRONT Left / Right
    PEUGEOT 108 108 05/2014 => FRONT Left / Right
    TOYOTA Aygo Aygo (KGB/WNB) 02/2005 => 02/2012 FRONT Left / Right
    TOYOTA Aygo Aygo FL (KGB/WNB) 02/2012 => 04/2014 FRONT Left / Right
    TOYOTA Aygo Aygo (KGB/PAB) 05/2014 => 03/2018 FRONT Left / Right
    TOYOTA Aygo Aygo FL (KGB/PAB) 03/2018 => FRONT Left / Right

Last product search