Technical data

KB668.46

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    Weight 630 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 54320-02E02 | 54320-05E01 | 54321-02E02 | 54325-21000
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    NISSAN Bluebird Bluebird (T12) 12/1985 => 12/1990 FRONT Right
    Left
    Left / Right
    NISSAN Bluebird Bluebird (T72) 12/1985 => 12/1990 FRONT Right
    Left
    Left / Right
    NISSAN Bluebird Bluebird (U11) 10/1983 => 05/1990 FRONT Left / Right
    NISSAN Prairie Prairie (M11) 10/1988 => 07/1994 FRONT Left / Right
    NISSAN Serena Serena (C23M) 07/1992 => 11/2001 FRONT Left / Right
    NISSAN Vanette Vanette Cargo (C23M) 07/1992 => 11/2001 FRONT Left / Right
    NISSAN Z 300 ZX (Z31) 02/1984 => 01/1989 FRONT Left / Right

Last product search