Technical data

KB668.46

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    With integrated bearing WITH
    Internal diameter n°1 15 mm
    Height 48 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 1
    Width 1 128 mm
    Length 1 132 mm
    Weight 650 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    NISSAN Bluebird Bluebird (T12) 12/1985 => 12/1990 FRONT Left
    Right
    Left / Right
    NISSAN Bluebird Bluebird (T72) 12/1985 => 12/1990 FRONT Left
    Right
    Left / Right
    NISSAN Bluebird Bluebird (U11) 10/1983 => 05/1990 FRONT Left / Right

Last product search