Technical data

KB669.21

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 2
    Weight 348 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DAIHATSU Charade Charade (NPS90) 06/2011 => 11/2013 FRONT Left / Right
    DAIHATSU Sirion Sirion II 02/2005 => 01/2013 FRONT Left / Right
    TOYOTA Yaris Yaris 2 (KSP90/NLP90/SCP90) (FRA) 11/2005 => 07/2011 FRONT Left / Right
    TOYOTA Yaris Yaris 3 (KSP130/NLP130/NSP130) (FRA) 07/2011 => 07/2014 FRONT Left / Right
    TOYOTA Yaris Yaris 3 FL(KSP130/NLP130/NSP130) (FRA) 07/2014 => FRONT Left / Right
    TOYOTA Yaris Yaris 3 phase 3(KSP130/NLP130/NSP130) (FRA) 04/2017 => FRONT Left / Right

Last product search