Technical data

KB683.01

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    Height 33 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 2
    Width 1 103 mm
    Length 1 108.1 mm
    Weight 865 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    JAGUAR X-Type X-Type 02/2001 => 02/2008 FRONT Left / Right
    JAGUAR X-Type X-Type FL 03/2008 => 12/2009 FRONT Left / Right

Last product search