Technical data

KB980.01

ABSORBER BEARING KIT

  • Visual(s)

  • Main features

    Main features
    Internal diameter n°1 12.4 mm
    Height 47.7 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Number of components 1
    Width 1 112.6 mm
    Length 1 127.5 mm
    Weight 620 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    LAND ROVER Range Rover Range Rover 03/2002 => 12/2012 rear Left / Right
    LAND ROVER Range Rover Range Rover 09/2009 => 12/2012 rear Left / Right

Last product search