Technical data

KBLF173

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    Internal diameter n°1 14.2 mm
    Height 43.3 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 139.4 mm
    Length 1 148 mm
    Weight 520 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    PORSCHE 997 343 018 01
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    PORSCHE 911 911 (996) 09/1997 => 08/2005 FRONT Left / Right
    PORSCHE 911 911 Carrera (997-1) 07/2004 => 06/2008 FRONT Left / Right
    PORSCHE Boxster Boxster 986 08/1996 => 06/2002 FRONT Left / Right
    PORSCHE Boxster Boxster 986 FL 07/2002 => 10/2004 FRONT Left / Right
    PORSCHE Boxster Boxster 987-1 11/2004 => 04/2009 FRONT Left / Right
    PORSCHE Boxster Boxster 987-2 11/2008 => 12/2013 FRONT Left / Right
    PORSCHE Cayman Cayman 987C 11/2005 => 11/2008 FRONT Left / Right
    PORSCHE Cayman Cayman 987C2 11/2008 => 03/2013 FRONT Left / Right

Last product search