Technical data

KBLF213

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    Height 54.3 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 158.1 mm
    Length 1 150.5 mm
    Weight 1280 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    TOYOTA 48609-0F020 | 48609-0F021
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    TOYOTA Avensis Avensis (T27) 11/2008 => 11/2011 FRONT Left / Right
    TOYOTA Avensis Avensis FL (T27) 11/2011 => 08/2018 FRONT Left / Right
    TOYOTA Verso Verso (AU-ZG) 02/2009 => 11/2012 FRONT Left / Right
    TOYOTA Verso Verso FL (AU-ZG) 11/2012 => FRONT Left / Right

Last product search