Technical data

KBLF40935

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 95.8 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 35 mm
    Weight 231 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7700827435
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998 FRONT Left / Right
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996 FRONT Left / Right
    RENAULT Lutécia Lutécia 10/1994 => 02/1998 FRONT Left / Right
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007 FRONT Left / Right
    RENAULT Twingo Twingo I (X06) 03/1993 => 08/1998 FRONT Left / Right

Last product search