Technical data

KBLF41089

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 99 mm
    External diameter 2 105 mm
    Internal diameter n°1 22.2 mm
    Height 50 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Weight 75 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1013794 | 1039001
    MAZDA 1E00-34-380
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Courrier/Courier Courrier/Courier 02/1996 => 09/2002 FRONT Left / Right
    FORD Fiesta Fiesta IV 95 08/1995 => 09/1999 FRONT Left / Right
    FORD Fiesta Fiesta IV FL99 08/1999 => 03/2002 FRONT Left / Right
    FORD Ka Ka I 09/1996 => 11/2008 FRONT Left / Right
    FORD Puma Puma 05/1997 => 12/2001 FRONT Left / Right
    FORD StreetKa StreetKa 11/2002 => 12/2005 FRONT Left / Right
    MAZDA 121 121 (JA/JB) 03/1996 => 01/2002 FRONT Left / Right

Last product search