Technical data

KBLF41096

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 63.5 mm
    Internal diameter n°1 32.5 mm
    Height 36.5 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Weight 461 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5038-50
    PEUGEOT 5038-50
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Saxo Saxo FL 09/1999 => 05/2005 FRONT Left / Right
    CITROEN Saxo Saxo 03/1996 => 08/1999 FRONT Left / Right
    PEUGEOT 106 106 09/1991 => 03/1996 FRONT Left / Right
    PEUGEOT 106 106 - Restyling 03/1996 => 07/2003 FRONT Left / Right
    PEUGEOT 607 607 05/2000 => 09/2004 FRONT Left / Right

Last product search