Technical data
KBLF41103
FILTERING COMPONENT

-
Visual(s)
-
Main features
Internal diameter n°1 14.2 mm NTN-SNR recommends Hazet tool 4910/13 + 4915/15 Width 1 162 mm Length 1 170 mm Weight 1656 g -
OE equivalents
Brand OE reference PEUGEOT 5038-66 -
Compatibility
Brand Model Generation Dates Location Position PEUGEOT 406 406 10/1995 => 04/2003 FRONT Left / Right PEUGEOT 406 406 FL 04/1999 => 10/2004 FRONT Left / Right