Technical data

KBLF41104

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    Internal diameter n°1 14.30 mm
    Height 49 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 147 mm
    Length 1 167.5 mm
    Weight 1005 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5038-62
    PEUGEOT 5038-62
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012 FRONT Left / Right
    CITROEN Xsara Xsara FL 09/2000 => 08/2005 FRONT Left / Right
    PEUGEOT 306 306 02/1993 => 02/1997 FRONT Left / Right
    PEUGEOT 306 306 II 03/1997 => 09/2002 FRONT Left / Right
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012 FRONT Left / Right
    PEUGEOT Ranch Ranch (M59F/U) 11/2002 => 05/2008 FRONT Left / Right

Last product search