Technical data

KBLF41114

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 98.54 mm
    Internal diameter n°1 60.5 mm
    Height 35 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Weight 123 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5037-33
    PEUGEOT 5037-33
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN C15 C15 10/1984 => 12/2005 FRONT Left / Right
    CITROEN Visa Visa 10/1978 => 12/1988 FRONT Left / Right
    PEUGEOT 205 205 (741) 02/1983 => 07/1987 FRONT Left / Right
    PEUGEOT 205 205 08/1987 => 09/1998 FRONT Left / Right
    PEUGEOT 305 305 II 08/1982 => 06/1990 FRONT Left / Right
    PEUGEOT 309 309 09/1985 => 07/1989 FRONT Left / Right
    PEUGEOT 309 309 II 08/1989 => 08/1994 FRONT Left / Right
    PEUGEOT 405 405 06/1987 => 06/1992 FRONT Left / Right

Last product search