Technical data

KBLF41117

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    Height 74 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 149.5 mm
    Length 1 166 mm
    Weight 1785 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5038-74
    FIAT 1323166080
    PEUGEOT 5038-74
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Jumper Jumper I 02/1994 => 12/2001 FRONT Right
    CITROEN Relay Relay I 02/1994 => 12/2001 FRONT Right
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001 FRONT Right
    Left
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001 FRONT Left
    Right

Last product search