Technical data

KBLF41609

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    Height 49 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 104 mm
    Length 1 109 mm
    Weight 420 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1480525
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Focus Focus 10/1998 => 10/2001 FRONT Left / Right
    FORD Focus Focus FL 11/2001 => 08/2004 FRONT Left / Right
    FORD Connect Tourneo Connect TC7 05/2002 => 06/2006 FRONT Left / Right
    FORD Connect Transit Connect TC7 05/2002 => 06/2006 FRONT Left / Right
    FORD Connect Transit Connect TC7 FL 06/2006 => 10/2013 FRONT Left / Right
    FORD Connect Tourneo Connect TC7 FL 06/2006 => 06/2011 FRONT Left / Right

Last product search