Technical data

KBLF41615

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 126.2 mm
    Internal diameter n°1 14.3 mm
    Height 30.5 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Weight 390 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5038-F7 | 5038-G0
    PEUGEOT 5038-F7 | 5038-G0
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015 FRONT Left / Right
    CITROEN C4 C4 11/2004 => 01/2011 FRONT Left / Right
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013 FRONT Left / Right
    CITROEN DS5 DS5 10/2011 => 05/2015 FRONT Left / Right
    PEUGEOT 307 307 03/2001 => 06/2005 FRONT Left / Right
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009 FRONT Left / Right
    PEUGEOT Partner Partner (B9) 05/2008 => 04/2015 FRONT Left / Right
    PEUGEOT RCZ RCZ 05/2010 => 12/2015 FRONT Left / Right

Last product search