Technical data

KBLF41719

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    Height 53.98 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 134.2 mm
    Length 1 134.92 mm
    Weight 1036 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 54320-AX600 | 54320-BC40A
    RENAULT 8200504295
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    NISSAN Micra Micra mk3 (K12E) 01/2003 => 05/2005 FRONT Right
    NISSAN Micra Micra mk3 FL (K12E) 06/2005 => 04/2011 FRONT Right
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Right
    RENAULT Modus Modus 09/2004 => 12/2007 FRONT Right
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 FRONT Right

Last product search