Technical data

KBLF41765

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 104 mm
    Internal diameter n°1 28 mm
    Height 45 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Weight 375 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 6001547499
    RENAULT 6001547499
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Duster Duster 03/2010 => 11/2013 FRONT
    rear
    Left / Right
    DACIA Duster Duster Phase 2 10/2013 => 12/2017 FRONT
    rear
    Left / Right
    DACIA Duster Duster II 11/2017 => FRONT
    rear
    Left / Right
    DACIA Logan Logan 09/2004 => 11/2012 FRONT Left / Right
    DACIA Logan Logan 2 01/2013 => 01/2017 FRONT Left / Right
    DACIA Logan Logan 2 Phase 2 01/2017 => FRONT Left / Right
    DACIA Sandero Sandero 06/2008 => 10/2012 FRONT Left / Right
    DACIA Sandero Sandero 2 10/2012 => 12/2016 FRONT Left / Right
    DACIA Sandero Sandero 2 Phase 2 10/2016 => FRONT Left / Right
    DACIA Lodgy Lodgy 04/2012 => FRONT Left / Right
    DACIA Dokker Dokker 09/2012 => FRONT Left / Right
    RENAULT Logan Logan 09/2004 => 11/2012 FRONT Left / Right
    RENAULT Sandero Sandero 06/2008 => 12/2012 FRONT Left / Right
    RENAULT Duster Duster 03/2010 => 06/2015 FRONT
    rear
    Left / Right
    RENAULT Duster Duster Phase 2 06/2015 => FRONT Left / Right

Last product search