Technical data

KBLF41769

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 121 mm
    External diameter 2 78 mm
    Height 53 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Weight 421 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 50702841
    LANCIA 50702841
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FIAT Bravo Bravo II (198) 02/2007 => 12/2009 FRONT Left / Right
    FIAT Bravo Bravo II FL (198) 01/2010 => 07/2014 FRONT Left / Right
    FIAT Stilo Stilo 09/2001 => 12/2003 FRONT Left / Right
    FIAT Stilo Stilo FL 01/2004 => 01/2008 FRONT Left / Right
    LANCIA Delta Delta (844) 06/2008 => 04/2011 FRONT Left / Right
    LANCIA Delta Delta Restyle (844) 11/2010 => 12/2014 FRONT Left / Right

Last product search