Technical data

KBLF41771

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 113 mm
    Internal diameter n°1 12.3 mm
    Height 43 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Weight 515 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 344525
    VAUXHALL 90538936
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    OPEL Astra Astra G 02/1998 => 12/2005 FRONT Left / Right
    OPEL Astra Astra Classic II sur base G 01/2005 => 12/2009 FRONT Left / Right
    OPEL Combo Combo sur base Corsa C 10/2001 => 06/2004 FRONT Left / Right
    OPEL Combo Combo Tour sur base Corsa C 04/2002 => 06/2004 FRONT Left / Right
    OPEL Combo Combo FL sur base Corsa C 06/2004 => 10/2011 FRONT Left / Right
    OPEL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011 FRONT Left / Right
    OPEL Vectra Vectra B 10/1995 => 01/1999 FRONT Left / Right
    OPEL Vectra Vectra B 02/1999 => 06/2003 FRONT Left / Right
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003 FRONT Left / Right
    OPEL Zafira Zafira A FL (F75) 07/2003 => 06/2005 FRONT Left / Right
    OPEL Meriva Meriva A 05/2003 => 07/2010 FRONT Left / Right
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005 FRONT Left / Right
    VAUXHALL Combo Combo sur base Corsa C 10/2001 => 06/2004 FRONT Left / Right
    VAUXHALL Combo Combo FL sur base Corsa C 06/2004 => 10/2011 FRONT Left / Right
    VAUXHALL Vectra Vectra 10/1995 => 03/2002 FRONT Left / Right
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003 FRONT Left / Right
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005 FRONT Left / Right
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010 FRONT Left / Right

Last product search