Technical data

KBLF41775

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 64 mm
    Internal diameter n°1 12.5 mm
    Height 49.5 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Weight 416 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1469224 | 1697347
    MAZDA DD32-34-380A
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Fiesta Fiesta V 2002 03/2002 => 09/2005 FRONT Left / Right
    FORD Fiesta Fiesta V FL 10/2005 => 11/2008 FRONT Left / Right
    FORD Fusion Fusion 06/2002 => 09/2005 FRONT Left / Right
    FORD Fusion Fusion FL 10/2005 => 06/2012 FRONT Left / Right
    MAZDA Mazda 2 Mazda 2 (DY) 03/2003 => 08/2005 FRONT Left / Right
    MAZDA Mazda 2 Mazda 2 FL (DY-N) 06/2005 => 01/2008 FRONT Left / Right

Last product search