Technical data

KBLF41776

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    Internal diameter n°1 14.20 mm
    Height 49.8 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 132 mm
    Length 1 137 mm
    Weight 865 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 1K0412331B | 8J0412331
    SEAT 1K0412331B
    SKODA 1K0412331B
    VOLKSWAGEN 1K0412331B
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A3 A3 Série 2 05/2003 => 06/2008 FRONT Left / Right
    AUDI A3 A3 Cabriolet (8P) 04/2008 => 05/2013 FRONT Left / Right
    AUDI A3 A3 Série 2 FL 07/2008 => 03/2013 FRONT Left / Right
    AUDI S3 S3 Série 2 10/2006 => 03/2013 FRONT Left / Right
    AUDI TT TT série 2 08/2006 => 06/2014 FRONT Left / Right
    AUDI TT TTRS 07/2009 => 06/2014 FRONT Left / Right
    AUDI RS3 RS3 01/2011 => 12/2012 FRONT Left / Right
    SEAT Leon Leon II 07/2005 => 05/2010 FRONT Left / Right
    SEAT Leon Leon II FL 05/2010 => 12/2012 FRONT Left / Right
    SEAT Toledo Toledo série 3 09/2004 => 05/2009 FRONT Left / Right
    SEAT Altea Altea 03/2004 => 03/2009 FRONT Left / Right
    SEAT Altea Altea FL 03/2009 => FRONT Left / Right
    SEAT Altea Altea 2014 05/2013 => FRONT Left / Right
    SKODA Octavia Octavia II 05/2004 => 10/2008 FRONT Left / Right
    SKODA Octavia Octavia II FL 11/2008 => 06/2013 FRONT Left / Right
    SKODA Superb Superb II 03/2008 => 05/2013 FRONT Left / Right
    SKODA Superb Superb II FL 05/2013 => 05/2015 FRONT Left / Right
    SKODA Yeti Yeti 05/2009 => 11/2013 FRONT Left / Right
    SKODA Yeti Yéti FL 11/2013 => FRONT Left / Right
    VOLKSWAGEN Caddy Caddy III 02/2004 => 08/2010 FRONT Left / Right
    VOLKSWAGEN Caddy Caddy III FL 08/2010 => 05/2015 FRONT Left / Right
    VOLKSWAGEN Caddy Caddy IV 05/2015 => FRONT Left / Right
    VOLKSWAGEN Golf Golf V 10/2003 => 06/2009 FRONT Left / Right
    VOLKSWAGEN Golf Golf V Plus 01/2005 => 01/2009 FRONT Left / Right
    VOLKSWAGEN Golf Golf VI 10/2008 => 07/2013 FRONT Left / Right
    VOLKSWAGEN Golf Golf VI Plus 01/2009 => 12/2013 FRONT Left / Right
    VOLKSWAGEN Jetta Jetta III 08/2005 => 10/2010 FRONT Left / Right
    VOLKSWAGEN Jetta Jetta IV 04/2010 => 07/2014 FRONT Left / Right
    VOLKSWAGEN Jetta Jetta IV FL 07/2014 => FRONT Left / Right
    VOLKSWAGEN Jetta Jetta IV (RUS) 03/2013 => 10/2014 FRONT Left / Right
    VOLKSWAGEN Jetta Jetta IV FL (RUS) 10/2014 => FRONT Left / Right
    VOLKSWAGEN New Beetle New Beetle II 12/2010 => 07/2016 FRONT Left / Right
    VOLKSWAGEN New Beetle New Beetle II FL 07/2016 => FRONT Left / Right
    VOLKSWAGEN Passat Passat VI 03/2005 => 11/2010 FRONT Left / Right
    VOLKSWAGEN Passat Passat CC 05/2008 => 01/2012 FRONT Left / Right
    VOLKSWAGEN Passat Passat VII 08/2010 => 12/2014 FRONT Left / Right
    VOLKSWAGEN Scirocco Scirocco 08/2008 => 05/2014 FRONT Left / Right
    VOLKSWAGEN Scirocco Scirocco FL 05/2014 => 11/2017 FRONT Left / Right
    VOLKSWAGEN Touran Touran I 02/2003 => 11/2006 FRONT Left / Right
    VOLKSWAGEN Touran Touran I FL 11/2006 => 05/2010 FRONT Left / Right
    VOLKSWAGEN Touran Touran I FL2 05/2010 => 05/2015 FRONT Left / Right
    VOLKSWAGEN Golf Cabriolet Golf VI Cabriolet 03/2011 => 05/2016 FRONT Left / Right
    VOLKSWAGEN Eos Eos 05/2006 => 11/2010 FRONT Left / Right
    VOLKSWAGEN Eos Eos 11/2010 => 08/2015 FRONT Left / Right
    VOLKSWAGEN Tiguan Tiguan 11/2007 => 05/2011 FRONT Left / Right
    VOLKSWAGEN Tiguan Tiguan II 05/2011 => 07/2018 FRONT Left / Right
    VOLKSWAGEN CC CC 11/2011 => 12/2016 FRONT Left / Right

Last product search