Technical data

KBLF41785

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    Internal diameter n°1 14.5 mm
    Height 56.5 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 166 mm
    Length 1 152 mm
    Weight 1200 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7700835254
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002 FRONT Left / Right
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999 FRONT Left / Right
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003 FRONT Left / Right
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999 FRONT Left / Right
    RENAULT R19 R19 Phase 2 05/1992 => 11/1995 FRONT Left / Right
    RENAULT R19 R19 Phase 1 07/1988 => 04/1992 FRONT Left / Right
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999 FRONT Left / Right
    RENAULT Mégane Scenic Scenic Phase2 09/1999 => 04/2003 FRONT Left / Right

Last product search