Technical data

KBLF41791

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    Height 35.7 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 133 mm
    Length 1 165 mm
    Weight 790 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 540340002R
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 FRONT Left / Right
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014 FRONT Left / Right
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016 FRONT Left / Right
    RENAULT Scenic Scenic III 04/2009 => 01/2012 FRONT Left / Right
    RENAULT Scenic Scenic III Phase 2 01/2012 => 09/2016 FRONT Left / Right

Last product search