Technical data

KBLF41803

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 154 mm
    External diameter 2 96 mm
    Internal diameter n°1 14.5 mm
    Height 50 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Weight 665 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    VOLKSWAGEN 7E0412331 | 7E0412331A
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    VOLKSWAGEN Transporter Transporter 7J/7H 04/2003 => 11/2009 FRONT Left / Right
    VOLKSWAGEN Transporter Transporter (7E/7F) 09/2009 => 08/2015 FRONT Left / Right
    VOLKSWAGEN Transporter Transporter (7H/7J) 04/2015 => 11/2019 FRONT Left / Right
    VOLKSWAGEN Transporter Transporter FL(7H/7J) 07/2019 => FRONT Left / Right

Last product search