Technical data

KBLF41815

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    Height 49.5 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 126.5 mm
    Length 1 134 mm
    Weight 855 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 6N0412331E | 8Z0412331
    SEAT 6N0412331E
    SKODA 6N0412331E
    VOLKSWAGEN 6N0412331E
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A2 A2 (AU24) 05/2000 => 08/2005 FRONT Left / Right
    SEAT Cordoba Cordoba III 03/1999 => 08/2002 FRONT Left / Right
    SEAT Cordoba Cordoba IV 09/2002 => 11/2009 FRONT Left / Right
    SEAT Ibiza Ibiza II FL2 03/1999 => 11/2001 FRONT Left / Right
    SEAT Ibiza Ibiza III 09/2001 => 11/2009 FRONT Left / Right
    SKODA Fabia Fabia 08/1999 => 07/2004 FRONT Left / Right
    SKODA Fabia Fabia FL 08/2004 => 12/2007 FRONT Left / Right
    SKODA Fabia Fabia II 12/2006 => 03/2010 FRONT Left / Right
    SKODA Roomster Roomster 03/2006 => 03/2010 FRONT Left / Right
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001 FRONT Left / Right
    VOLKSWAGEN Polo Polo VII 11/2001 => 06/2005 FRONT Left / Right
    VOLKSWAGEN Polo Polo VIII 04/2005 => 11/2009 FRONT Left / Right

Last product search