Technical data

KBLF41821

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 114 mm
    Height 45 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Weight 532 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 96549921
    DAEWOO 96549921
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CHEVROLET Lacetti Lacetti (J200) 01/2005 => 12/2012 FRONT
    rear
    Left / Right
    CHEVROLET Nubira Nubira (J200) 01/2005 => 09/2009 FRONT Left / Right
    DAEWOO Nubira Nubira III (J200) 07/2003 => 07/2005 FRONT Left / Right
    DAEWOO Lacetti Lacetti 10/2003 => 12/2004 FRONT Left / Right

Last product search